Text for tenders: Enclosure (PS 4000 isolator door locking) to protection category IP 55


Enclosure (PS 4000 isolator door locking) to protection category IP 55

Enclosure:

sturdy profile frame construction, consisting of rolled and 9-fold

hollow section with punchings on a 25 mm DIN pitch pattern. All sections

have chamfered edges. The corners are stiffened with zinc diecast corner

connectors and welded. Four eyebolts. The three-piece gland plate can be

removed and interchanged.

Doors/trim panels:

2 mm sheet steel, with foamed-in seal, screw-fastened tubular door frame

with holes on a 25 mm DIN pitch pattern, locking rod with double-bit

insert to DIN 43668.  Trim panel with cutouts for attaching isolator

switches.

Rear panel:

1.5 mm sheet steel, detachable, with foamed-in seal.

Roof plate:

detachable, with foamed-in seal

Side panels (accessories):

1.5 mm sheet steel, with foamed-in seal and assembly screws for

finishing off the side. All parts are prepared for attaching earth

straps.

Accessories:

Main door locking, adjacent door locking, interconnecting rod,

quick-assembly accessories, base/plinth, cable clamp rails, viewing

window, glazed doors, operating panels, earth straps, wiring plan

pockets, lecterns, lock systems, cooling units, heat exchangers,

fan-and-filter units, heaters, 180 hinge, power distribution components

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated in RAL 7032 (pebble grey)

External dimension (W x H x D): 800 x 2000 x 500 mm



Manufacturer: Rittal
Type: Enclosure (PS 4000 isolator door locking) to protection category IP 55   PS 4905210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
