Text for tenders: Compact enclosure


Compact enclosure

Description of enclosure body:

Sturdy sheet steel construction consisting of 1.5 mm

sheet steel, folded and welded from a single piece,

with all-round protection channel on the door

aperture. Rear with recessed holes for wall brackets.

Steel is cleaned, nanoceramically pretreated,

degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated with textured RAL 7035.

Base prepared for accommodating gland plates for

optimum cable entry. Door/s made from 2 mm sheet

steel, with foamed-in seal and spot-welded mounting

strips on both sides for individual configuration.

R/h door hinge with single-door enclosures, may be

swapped to opposite side, 130 opening angle (can be

retrofitted to 180) with locking rod.

Description of interior installation:

Mounting plate made from 3 mm sheet steel may be

mounted in the rearmost position using system

punchings. Mounting plate slide block for easy

installation and clip fastening in the upper area for

secure and easy attachment.

Studs which are spot-welded on the enclosure body from

the inside in the side, roof and base area are used to

prepare for interior installation with the suitable

rail system.

Description of cable entry:

Variable gland plate combination is possible for

optimum cable entry in enclosures, with automatic

potential equalisation thanks to gland plate

attachment.



Dimensions (W/H/D): 600 x 1000 x 400 mm

Number of doors: 1

Approvals: UL / CSA / TV /

Lloyds Register of Shipping

Protection category: IP 55 to EN 60 529,

complies with NEMA 12

with selection of the appropriate gland plates

Colour: RAL 7035

Model No.: 5111.500

Manufacturer: Rittal GmbH & Co. KG



Manufacturer: Rittal
Type: Compact enclosure   CM 5111500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
