Text for tenders: Enclosure (free-standing enclosure)


Enclosure (free-standing enclosure)

to protection category IP 55 (double-door)

Enclosure: sturdy, 10-fold profiled enclosure

section of 1.8 mm sheet steel.

System punchings on a 25 mm DIN pitch pattern

in all 3 levels for attaching system accessories,

detachable three-piece gland plates.



Doors: 2 mm sheet steel, sealed, with foamed-in

seal, screw-fastened tubular frame with holes

on a 25 mm DIN pitch pattern, locking rod with

double-bit insert to DIN 43668. (Door hinge may be

swapped from right to left in all single-door

enclosures). Hinges with captive hinge pins,

door opening angle 130 to VDI can be

retrofitted to 180.



Rear panel: 1.5 mm sheet steel, sealed, with

foamed-in seal, quickly detachable with screws.



Mounting plate: 3 mm sheet steel, C-fold at sides,

integrated plastic gliders, zinc-plated.



All parts are prepared for attaching earthing straps.



Accessories: quick assembly accessories, base/plinth,

lock systems, swing frames, electronic accessories,

viewing window, glazed doors, operating panels,

cooling units, heat exchangers, fan-and-filter

units, heaters, power distribution components.





Surface finish: steel is cleaned, degreased,

phosphated, electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7035

(pale grey).





External dimension (W x H x D):

1200 x 1600 x 500 mm



Manufacturer: Rittal
Type: Enclosure (free-standing enclosure)   ES 5265500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
