Text for tenders: Enclosure (stainless steel system enclosure) to


Enclosure (stainless steel system enclosure) to

protection category IP 56 (single-door)

Enclosure:

sturdy, 10-fold profiled enclosure section of 1.8 mm

stainless steel 1.4301 (AISI 304). System punchings on

a 25 mm DIN pitch pattern.

All sections have chamfered edges. The corners are

connected and stiffened. Enclosure with 4 eyebolts.

The three-piece gland plate can be removed and

interchanged.

Doors:

stainless steel 1.4301 (AISI 304), 2.0 mm, with 180

hinge, sealed, with foamed-in seal, screw-fastened

tubular frame with holes on a 25 mm DIN pitch pattern,

locking rod with double-bit insert to DIN 43668.

(Door hinge may be swapped from right to left in all

single-door enclosures). Hinges with captive hinge

pins.

Rear panel:

1.5 mm stainless steel 1.4301 (AISI 304), with

foamed-in seal, quickly detachable with screws.

Mounting plate:

3 mm sheet steel, C-fold at sides, integrated plastic

gliders, zinc-plated.

All parts are prepared for attaching earth straps.

Accessories:

quick-assembly accessories, base/plinth, cable clamp

rails, swing frames, electronic accessories, viewing

window, glazed doors, operating panels, cooling units,

heat exchangers, fan-and-filter units, heaters, earth

straps, wiring plan pockets, lecterns, enclosure lights

Surface finish: brushed

External dimension (W x H x D): 600 x 1800 x 500 mm



Manufacturer: Rittal
Type: Enclosure (stainless steel system enclosure) to   ES 5451600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
