Text for tenders: 482.6 mm (19") - slide rails, depth-variable


482.6 mm (19") - slide rails, depth-variable

Depth-variable slide rails for L-shaped mounting

angles and similar shapes of mounting angles.

For mounting between a pair of mounting angles

and to support heavy installed equipment.

Distance between 482.6 mm (19") levels from

600-900 mm, load capacity 150 kg.

The slide rails have vent holes across the entire

depth to support the climate control of integral

components.

Tool-free, time saving one-man assembly from the

enclosure front.

Locate, pull-out, snap into position.

All three mounting holes in the 482.6 mm (19") system

punchings are available for screw-fastening the

equipment.



Material: Sheet steel

Surface finish: Zinc-plated

Model No DK: 5501.480

Manufacturer: Rittal



Manufacturer: Rittal
Type: 482.6 mm (19") - slide rails, depth-variable   DK 5501480
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
