Text for tenders: 482.6 mm (19") - component shelf, static installation


482.6 mm (19") - component shelf, static installation

Depth-variable perforated component shelf, pull-out,

for L-shaped mounting angles and similar mounting

angle shapes. For static installation between two

482.6 mm (19") mounting levels.

Depth-variable to adapt to individual

distances between levels from 400 to 600 mm.

Tool-free, time-saving one-man assembly

from the enclosure front.

Locate, pull-out, snap into position.

Perforated component shelf surface to support

climate control inside the enclosure.

Load capacity 50 kg. Component shelf height 1/2 U.



Material: Sheet steel

Surface finish: Spray-finished

Colour: RAL 9005

Model No DK: 5501.655

Manufacturer: Rittal



Manufacturer: Rittal
Type: 482.6 mm (19") - component shelf, static installation   DK 5501655
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
