Text for tenders: 482.6 mm (19") - component shelf, pull-out


482.6 mm (19") - component shelf, pull-out

482.6 mm component shelf, with telescopic slide, for

L-shaped mounting angles and similar mounting angle

shapes. For mounting between two 482.6 mm (19")

mounting angles. Complete kit including depth-variable

installation kit for 482.6 mm (19") mounting levels

from 400 to 600 mm.

Tool-free, accessory-free, time-saving one-man

assembly from the enclosure front.

Locate, pull-out, snap into position.

Perforated component shelf surface to support climate

control inside the enclosure. The component shelf is

self-locking, fully extendible.

Component shelf depth 500 mm, load capacity 50 kg,

component shelf height 1 U.



Material: Sheet steel

Surface finish: Spray finished

Colour: RAL 9005

Model No. DK: 5501.675



Manufacturer: Rittal
Type: 482.6 mm (19") - component shelf, pull-out   DK 5501675
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
