Text for tenders: Air baffle plate


Air baffle plate

Air baffle plate to separate hot/cold zones within an

enclosure or complete enclosure suites.

An all-round brush strip ensures collision-free

shielding with installed bar systems on the outer

mounting level.

Tool-less mounting on the mounting angles of the

482.6 mm (19") level via quick-action fastener or

screw-fastened as an option.

May be used, for example for Rittal

enclosure series TS IT.

For enclosure (WxH) 600x2000 mm.



Material: Air baffle plate, sheet steel

Brush strips: Plastic UL 94- HB

Model No: 5501.825

Manufacturer: Rittal



Manufacturer: Rittal
Type: Air baffle plate   SK 5501825
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
