Text for tenders: Air baffle plate


Air baffle plate

Air baffle plate to separate hot/cold zones within an

enclosure or complete enclosure suites.

An all-round brush strip ensures collision-free

shielding with installed bar systems on the outer

mounting level.

Tool-less mounting on the mounting angles of the

482.6 mm (19") level via quick-action fastener or

screw-fastened as an option.

May be used, for example for Rittal

enclosure series TS IT.

For enclosure (WxH) 800x2000 mm.



Integral mounting holes for optional

accommodation of up to 3x1 U components

in 482.6 mm (19") width format per side.

Trims pre-configured with 482.6 mm blanking panels,

made from plastic, tool-less quick assembly.



Material: Air baffle plates, sheet steel,

Brush strips and 482.6 mm (19") blanking

Plastic UL 94- HB

Model No. DK: 5501.835

Manufacturer: Rittal



Manufacturer: Rittal
Type: Air baffle plate   SK 5501835
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
