Text for tenders: Fan mounting plate


Fan mounting plate

Fan-mounting plate for active ventilation of an

enclosure. For tool-less use in the cut-out integrated

into the roof plate of size WxD 260x490 mm.

May be used for Rittal enclosure series TS IT.

Pre-wired ready for connection with two fans, may be

extended to six fans.

Including thermostat and connection cable with open

end for connection to a distribution box or

country-specific connector by authorized personnel.



Technical specifications for fan

Rated operating voltage: 230 V~

Power consumption: 15/14 W at 50/60 Hz

Air throughput (unimpeded air flow):  180/180 m/h,

50/60 Hz

Noise level (unimpeded air flow): 37 dB (A)

Operating temperature range: -10C to + 55C



Technical specifications of thermostat

Rated operating voltage: 250 V ~ AC

Temperature range: +5C to +55C



Material: Sheet steel, spray-finished

Colour: RAL 7035

Model No. DK: 5502.020

Manufacturer: Rittal



Manufacturer: Rittal
Type: Fan mounting plate   SK 5502020
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
