Text for tenders: Cable duct, vertical


Cable duct, vertical

Cable duct with particularly high packing density due

to height unit-based cable routing.

Individual cable routing holders channel the cable bundles

per height unit.

Removable duct cover hinged on both sides.

Mounting is possible at the side of the 482.6 mm (19")

mounting level, at the front and rear in the

enclosure.

Within the duct, a cable holder may be attached to

accommodate surplus cables.

Simple assembly with tool-free quick-release fastening

on the horizontal sections of the 482.6 mm (19")

mounting level. Alternatively suitable for

screw-fastening.

May be used for Rittal enclosure series TS IT.

The cable duct is suitable for back-to-back baying.

For enclosure height H=2000 mm, supported installation

height 36 U.



Material: Cable duct made of sheet steel,

Cable routing components made of plastic UL 94-V0

Colour: RAL 9005

Model No DK: 5502.105

Manufacturer: Rittal



Manufacturer: Rittal
Type: Cable duct, vertical   DK 5502105
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
