Text for tenders: Cable route


Cable route

For vertical cable routing in network and server

enclosures.

The cable route is extendable and can be used for 2000

and 2200 mm high enclosures.

Tool-free mounting between the upper and lower section

of the enclosure frame by means of a quick-release

fastening.

Alternatively suitable for screw-fastening.

Multi-functional punchings across the entire height of

the cable route make individual cable routing and

the combined use of different cable routing components

possible.

May be used for Rittal enclosure series TS, TS IT.



Material: Sheet steel

Colour: RAL 9005

Model No. DK: 5502.120

Manufacturer: Rittal



Manufacturer: Rittal
Type: Cable route   DK 5502120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
