Text for tenders: TS IT network server rack for rack climate control


TS IT network server rack for rack climate control



IT rack for climate control. Installation height 42 U,

glazed front door, divided sheet steel door at the

rear, solid, multi-piece roof plate for side cable

entry on both sides, open base frame, without side

panels. With two 482.6 mm (19#) mounting levels, front

and rear, on depth stays. 482.6 mm (19#) assembly

parts and complete earthing kit are supplied loose.

Side panels, one-piece screw-fastened, or two-piece

with quick-release fastener, security lock and

optional internal latch, for easy one-man assembly,

base mount, gland plates available from the

accessories range.



Pre-configured IT rack consisting of torsionally

stiff, welded symmetrical frame of rolled 16-fold

vertical sections connected with two horizontal frames

of rolled 9-fold sections with integral channel for

accommodating the adjacent panel seal and protecting

it against possible effect of aggressive media.



All frame sections, with integral system punchings on

a 25 mm DIN pitch pattern, allow convenient interior

installation by simple fitting and securing of

equipment. All sections have chamfered edges. The

vertical frame sections have two depth-recessed

mounting levels each, that can individually be used

for flexible attachment of the installation

components.



Enclosures are bayable on all sides: on the left,

right, front and rear, at the top or round corners.



Glazed front door made from 3 mm single-pane safety

glass (ESG), framed in a frame of aluminium sections,

with foamed-in seal,

Four-point locking rod, comfort handle for

semi-cylinder (30/10) mm, with security lock 3524.

Four hinges, with captive hinge pins,  hinge opening

angle with stand-alone siting 180, door hinge may be

swapped to opposite side without dismantling locking

rods.



Sheet steel rear door, vertically divided,  for

space-saving installation of the enclosures and easy

access to the components. Doors with foamed-in seal.

Main door with four-point locking rod, comfort handle

for semi-cylinder (30/10) mm, with security lock 3524

E.  Adjacent door with additional internal swing lever

handle and two-point locking rod.  Main and adjacent

door with two hinges, hinges with captive hinge pins,

hinge opening angle with stand-alone siting on both

sides 180.









Multi-piece roof plate for side cable entry via brush

strips across the entire enclosure depth. Roof plate

for retrofitting, removable despite already made cable

routing. Cut-out for accommodating a fan module

already integrated and closed by a cover. For

supporting the passive ventilation it is possible to

raise the cover by means of spacers.



Side panels are not included with the supply.

One-piece screw-fastened or two-piece variant, with

quick-release fastener including security lock and

optional internal latch available from the accessories

range.

Open base frame, gland plates, function units may be

retrofitted from the range of accessories. All

screw-fastened panels have automatic potential

equalisation and are prepared for attachment of

earthing straps.



With two 482.6 mm (19") mounting levels, front and

rear.

The static total load capacity of both mounting levels

is 15,000 N.



A mounting level consists of universal mounting angles

for server, network and electronic applications,

infinitely depth-variable attached to depth stays.

The attachment of the mounting angles is flexible,

toolless, via quick release fastener or screw-fastened

as an alternative.

Mounting angles, front and rear, including additional

pitch pattern of holes according to standard

EIA 310 E. All height units are labelled and numbered

in the opposite direction. U labelling of both

mounting levels can be read from the front for easy

one-man assembly.

All depth stays with integral pitch pattern for fast

determination of the mounting distance and the

remaining front free space (clearance).



Front mounting angles, prepared for toolless

accommodation of cable routing aids and organisation

of a structured cabling in maximum packaging density

or for equipment with a sensor strip for automatic

identification of the installed components by means of

Radio Frequency Identification (RFID).



Rear mounting angles prepared for both-sided

accommodation of a Power Distribution Unit (PDU) in 1

U form factor for enclosure electrification, without

waste of installation volume thanks to space-saving

side mounting between mounting level and side panel in

the Zero-U space.





Material: Sheet steel, aluminium



Surface finish: Panels, doors, interior installation,

RAL 7035/9005





Approvals: UL, CUL



Dimensions (WxHxD): 600x2000x1200 mm



Model No.: TS-IT 5510.120



Manufacturer: Rittal GmbH & Co. KG



Manufacturer: Rittal
Type: TS IT network server rack for rack climate control   DK 5510120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
