Text for tenders: Single-door sheet steel system enclosure


Single-door sheet steel system enclosure

Enclosure for stand-alone siting in self-supporting

integrated construction, consisting of a basic frame,

door, rear panel and base assembly. Basic frame made

of one-piece construction including side panels and

roof. Enclosure section with system punchings on a

25 mm DIN pitch pattern. Vertical sections as well as

front and rear roof frame section with two mounting

levels for space-saving system installation.

Screw-fastened rear panel, welded base assembly

consisting of base frame and multi-divided, sliding

gland plates, r/h door hinge

Door:

With horizontally double foamed-in seal, with

removable rectangular frame with holes on a 25 mm DIN

pitch pattern, locking bar with 4-point latching,

double-bit insert to DIN 43668, r/h door hinge may be

swapped to opposite side, with captive hinge pins,

door opening angle 130 to VDI, may be retrofitted to

180, automatic potential equalisation to the

enclosure frame.

Gland plates:

3-part, removable and replaceable, fitted, automatic

potential equalisation to the enclosure frame.

Rear panel:

With foamed-in seal, screw-fastened, automatic

potential equalisation to the enclosure frame.

Mounting plate:

C-folds at the sides, depth-adjustable on a 25 mm

pitch pattern via integrated plastic slide pieces.

Punched rail in the base for easy sliding of mounting

plate may be removed after positioning the mounting

plate and located on the vertical sections, e.g. for

cable routing.

Material (material thickness):

Sheet steel for enclosure (1.5 mm), rear panel (1.5

mm), door (2.0 mm), gland plates (1.5 mm) and mounting

plate (3.0 mm)

Surface finish:

3 layers of surface protection: Nanoceramic coating,

electrophoretic dipcoat-priming, powder-coating in

textured RAL 7035 on the outside.

Mounting plate and gland plates: Zinc-plated

Protection category:

IP 55 to EN 60 529, complies with NEMA 12.

Dimensions:

Width x height x depth: 800x2000x600 mm,

mounting plate (width x height): 699x1896 mm

Make/model:

Rittal SE  5834.500 (or equivalent)



Manufacturer: Rittal
Type: Single-door sheet steel system enclosure   SE 5834500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
