Text for tenders: Enclosure (free-standing enclosure) to protection category IP 66


Enclosure (free-standing enclosure) to protection category IP 66

(single-door)

Enclosure:

sturdy, 10-fold profiled enclosure section of 1.8 mm  sheet steel.

System punchings on a 25 mm DIN pitch pattern in all 3 levels for

attaching system accessories. Detachable three-part gland plates.

Doors:

2 mm sheet steel, sealed, with foamed-in seal, screw-fastened tubular

frame with holes on a 25 mm DIN pitch pattern,

locking rod with double-bit insert to DIN 43668. (Door hinge may be

swapped from right to left in all single-door enclosures). Hinges with

captive hinge pins, door opening angle 130 to VDI can be retrofitted to

180.

Rear panel:

1.5 mm sheet steel, with foamed-in seal, quickly detachable with screws.

Mounting plate:

3 mm sheet steel, C-fold at sides, integrated plastic gliders,

zinc-plated.

All parts are prepared for attaching earth straps.

Accessories:

quick-assembly accessories, base/plinth, lock systems, swing frames,

electronic accessories, viewing window, glazed doors, operating panels,

cooling units, heat exchangers, fan-and-filter units, heaters, power

distribution components

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7032 (pebble grey)

External dimension (W x H x D): 800 x 1600 x 500 mm



Manufacturer: Rittal
Type: Enclosure (free-standing enclosure) to protection category IP 66   ES 5865600
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
