Text for tenders: Enclosure for support arm system, protection category IP 54


Enclosure for support arm system, protection category IP 54

Enclosure:

sturdy sheet steel construction of 1.25 mm or 1.5 mm sheet steel, folded

and welded from a single piece, with all-round protection channel on the

door aperture, operating panel with panel of 3 mm aluminium at the

front. Spot-welded mounting angles for fitting equipment.

Doors:

1.5 mm - 2 mm sheet steel, sealed, with foamed-in seal, perforated

vertical mounting strips on both sides, screw-fastened hinges, 130

opening angle to VDI, can be retrofitted to 180, cam lock with

double-bit insert to DIN

43668. Door hinge may be swapped from right to left.

Accessories:

handle frame, lock systems, C rails, wall mounting brackets, plastic

gland plate, earth straps, viewing window,

heat exchangers, fan-and-filter units, heaters

Surface finish:

steel is cleaned, degreased, phosphated, electrophoretic dipcoat primed

and polyester powder-coated in textured RAL 7032 (pebble grey).

Dimensions (W x H x D): 380 x 380 x 249 mm



Manufacturer: Rittal
Type: Enclosure for support arm system, protection category IP 54   CP 6442200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
