Text for tenders: T-slot mounting angles, 15 U / 26 SU


T-slot mounting angles, 15 U / 26 SU

For 800 mm high network enclosures, 15 U / 26 SU usable height.

Depending on the installation bracket, mounting levels for accommodating

486.2 mm (19") or metric (535 mm) equipment are created. The extruded

aluminium section is equipped with integral T-slot for spring nuts and

attachment of 482.6 mm (19") or metric (535 mm) equipment. Holes on a U

pitch pattern are integrated into the rear section of the T-slot to

adhere to imperial pitch pattern distances when installing 486.2 (19")

mounting components. Round and square holes on a 25 mm DIN 43 660 pitch

pattern are provided for attachment to the side.

Material: extruded aluminium section

Surface finish: chromated for conductive connection to the metric/482.6

mm (19") mounting components.



Manufacturer: Rittal
Type: T-slot mounting angles, 15 U / 26 SU   DK 7000150
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
