Text for tenders: Mounting angles with T-slot, 24 U / 42 SU


Mounting angles with T-slot, 24 U / 42 SU

For use with 1200 mm high network enclosures, 24 U / 42

SU. Attachment levels for holding 486.2 mm (19")

mounting components or metric (535 mm) mounting

components can be set up, depending on the installation

brackets you choose to use. The extruded aluminium

section has an integrated T-slot for holding the spring

nuts and attaching the 482.6 mm (19") or metric (535

mm) mounting components. There are U pitch pattern

holes at the rear of the T-slot to maintain the 482.6

mm (19") pattern when installing 486.2 mm (19")

mounting components. Round and square holes based on a

25 mm DIN 43 660 pitch pattern are provided for side

attachments.

Material: Extruded aluminium section surface:

zinc-plated, passivated for conductive connection with

the metric/482.6 mm (19") mounting components



Manufacturer: Rittal
Type: Mounting angles with T-slot, 24 U / 42 SU   DK 7000240
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
