Text for tenders: Network enclosure TE 7000


Network enclosure TE 7000

Screw-fastened, dismantling enclosure construction based on a

self-supporting 482.6 mm (19.) mounting profile which also acts as the

enclosure frame.

Modular roof and bottom frame connected to a supporting rack via

imperial mounting frames. Plug-type, lockable side panels including

security lock 3524E.

Glazed door at the front, with 4 mm safety glass, sheet steel door at

the rear. Both including two-point locking rod, handle tray, safety lock

3524E, may be replaced by an Ergofrom-S handle for optionally

integrating a semi-cylinder. Door hinges may be swapped, door opening

angle 130. Roof plate with integral brush strip, fan unit ready for

connection including thermostat control may be retrofitted optionally.

Interior installation is via two depth-adjustable 482.6 mm (19.)

mounting frames with integral 25 mm system holes. The distance between

the 482.6 (19.) angles is freely selectable.

Maximum load capacity of one mounting level is 200 kg, i.e. max. 400 kg

for each rack.

The enclosure is bayable. A base/plinth may be mounted optionally.

Supply includes: Enclosure including levelling feet and spacers for

raising the roof.

Material: Sheet steel

Surface finish: powder-coated in RAL 7035

Dimensions: WxHxD: 800x1200x600 mm

Available mounting height: 24 U

Protection category: IP 20



Manufacturer: Rittal
Type: Network enclosure TE 7000   TE 7000450
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
