Text for tenders: TE 7000 network enclosure, RAL 7035,


TE 7000 network enclosure, RAL 7035,

including sheet steel door



Screw-fastened, dismountable enclosure design based on

self-supporting 482.6 mm (19") mounting angles, which

simultaneously form the enclosure frame.

Modular roof and base frames that can be connected

together using 482.6 mm (19") mounting frames to form a

supporting enclosure frame. Quick release, lockable

side panels including 3524 E security lock.

Front and rear sheet steel doors. Both include 2-point

locking rod, recessed handle, 3524 E security lock, can

be exchanged for Ergoform S-handle for integrating a

semi-cylinder if required. Door catch position can also

be changed; 130 door opening angle.

Roof plate with integrated brush strip; ready to

connect up fan-and-filter unit including thermostat

control is an optional upgrade.

Two depth adjustable 482.6 mm (19") mounting frames

with integrated 25 mm system punching are used for the

internal assembly. The 19" mounting frame is infinitely

selectable.

200 kg maximum load capability per mounting level, max.

400 kg for each rack.

The enclosure system is a bayed system. A base/plinth

can be fitted as an option.

Supply includes: Enclosure including levelling feet and

spacer bolts for raising the roof.

Material: Steel sheet

Dimensions: W x H x D: 800 x 2000 x 600 mm

Adjustable installation clearance height: 42 U

Protection category: IP 20



Manufacturer: Rittal
Type: TE 7000 network enclosure, RAL 7035,   TE 7000523
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
