Text for tenders: Network enclosure, metric


Network enclosure, metric



Screw on, dismountable enclosure construction based on

two self-supporting metric mounting sections with

clearance installation width of 500mm.

Metric mounting frame, connected via modular roof and

base frames to a supporting enclosure frame.

Distance between levels infinitely depth adjustable

and / or can be adjusted in 50mm increments, distance

495mm on delivery.

Roof plate with integrated brush strip for feeding

cable in, concealed cut out for optional retrospective

fitting of ready to connect fan unit including

thermostat control.

Base frame with max cut out, can be covered with

plates as an option.

Glazed door at front with 4mm safety glass, sheet

steel door to rear, both with two point locking bar,

recessed handle, security lock 3524 E, can be

exchanged for Ergoform-S-handle as an option for

integration of a semi-cylinder.

Door catch position can also be changed; 130 door

opening angle,

Side closing using plug-in, lockable side panels,

including 3524 E security lock as an option.

200 kg maximum static load capability per mounting

level, 400 kg for each rack.

The enclosure system is a bayed system.

Fitting of a plinth is an option if required.



Package includes: Network enclosure (without side

panels), baying kit,

levelling feet, spacers for raising the roof,



Material: Sheet steel, safety glass 4 mm



Surface: Electrophoretic dipcoat-primed

 Panels also painted, RAL 7035



Dimensions: WxHxD 600x2,200x600 mm



Available mounting height: SU 82



Manufacturer: Rittal
Type: Network enclosure, metric   TE 7000564
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
