Text for tenders: 482.6 mm (19 inch) component shelf for static


482.6 mm (19 inch) component shelf for static

installation for direct screw fastening without

using an installation kit,

depth = 500 mm



Static installation component shelf for direct

installation and quick component shelf, for mounting

various installation modules. Combining with telescopic

slides is not possible. The component shelf is attached

directly at the side of the front and rear 482.6 mm

(19.) mounting frames.



Load capacity: 30 kg, static

Dimensions: W x H x D: 512 x 22 x 412 mm

Distance between 19" levels: 495 (Premium accessories:

customised for immediate installation in enclosure as

delivered)

Sheet steel, spray finished RAL 7035



Manufacturer: Rittal
Type: 482.6 mm (19 inch) component shelf for static   TE 7000620
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
