Text for tenders: Tender text for 482.6mm (19") component shelf complete


Tender text for 482.6mm (19") component shelf complete

set, pull out



482.6mm (19") component shelf fully extendable for

direct screw fastening to the 482.6mm (19") system

punchings without additional installation kit. Can be

installed in almost all enclosures with 482.6 mm (19")

interior installation and two mounting levels.

Tailored to a 482.6mm (19") distance between levels of

495mm.Additional depth adjustable attachment in the

region of +200mm in 25mm increments.

Complete set including telescopic slides for full

extension.

Component shelf depth 500 mm. Component shelf for

accommodation of all types of installation components.



Load capacity: 50 kg, static

Dimensions: W x H x D (mm): 512 x 22 x 412

482.6 mm (19") distance between levels: 495 mm

(Premium accessories: Customised for enclosures of

the TE 7000 series in delivered state)

Sheet steel, spray finished in RAL 7035



Manufacturer: Rittal
Type: Tender text for 482.6mm (19") component shelf complete   TE 7000625
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
