Text for tenders: Plug-in side panels, including 3524 E security lock


Plug-in side panels, including 3524 E security lock

for W x D = 1200 x 600 mm



Material: Sheet steel, electrophoretic

dipcoat-primed, powder-coated

Colour: RAL 7035

Protection category: IP 20



Manufacturer: Rittal
Type: Plug-in side panels, including 3524 E security lock   TE 7000642
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
