Text for tenders: Fan module with 2 fans and thermostat, fully wired


Fan module with 2 fans and thermostat, fully wired

ready for connection



For W x D enclosures: all dimensions (mm)

Number of wired in fans: 2

Number of fans possible: 3

Temperature data control

Rated operating voltage: 250 V

Temperature range: +5C to +55C



Manufacturer: Rittal
Type: Fan module with 2 fans and thermostat, fully wired   TE 7000670
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
