Text for tenders: Fan module with 2 fans and thermostat


Fan module with 2 fans and thermostat

Fully wired for connection.

For active ventilation of enclosure type TE 7000,

Mounting via prepunched cut-out in the roof section.



For enclosures WxD (mm): All sizes available

No. of fans, pre-wired:  2

Possible number of fans: 3



Technical specifications of thermostat:

Rated operating voltage: 250 V

Temperature range: +5C to +55C.



Colour:,,RAL 9005



Manufacturer: Rittal
Type: Fan module with 2 fans and thermostat   DK 7000671
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
