Text for tenders: TE transport castors


TE transport castors

For easy transportation between sites. The castors can

be screwed into the corners of the base frame in

addition to the levelling feet.

Load capacity: 300 kg static

Height: 58.5 mm



Manufacturer: Rittal
Type: TE transport castors   TE 7000672
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________