Text for tenders: Flexible punched section, 530 - 700 mm


Flexible punched section, 530 - 700 mm



2 x variable punched section, each fitted with a

movable centre piece, includes assembly parts.

Distance between 19" levels (mm): 650 - 820 mm



Material: Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Flexible punched section, 530 - 700 mm   DK 7000678
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
