Text for tenders: TE Wall Box, 6 U


TE Wall Box, 6 U



One-piece 19" wall-mounted enclosure with rear panel

open for cable entry purposes, front glazed door

including 3524 E security lock, 19" mounting angles

fitted at front, depth of inside door edge can be

adjusted over 25 mm to 110 mm, round cable entry

openings between several enclosures, or used for

service work access but closed off by covers, 3 corner

cutouts at top and bottom at rear, optional use for

cable entry, vent slots in side for passive

ventilation.



Material: Sheet steel, primed, powder-coated in RAL

7035, glazed door made from 3 mm safety glass, tinted

dark grey



Dimensions: W x H x D: 600 x 327 x 460 mm



Installation clearance height: 6 U

Packs of 1



Manufacturer: Rittal
Type: TE Wall Box, 6 U   TE 7000700
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
