Text for tenders: TE Wall Box, 9 U


TE Wall Box, 9 U



One-piece 482.6 mm (19") wall-mounted enclosure

with rear panel open for cable entry purposes,

front steel sheet door including 3524 E security

lock, 482.6 mm (19") mounting angles

fitted at front, depth of inside door edge can be

adjusted over 25 mm to 110 mm, round cable entry

openings between several enclosures, or used for

service work access but closed off by covers, 3 corner

cutouts at top and bottom at rear, optional use for

cable entry, vent slots in side for passive

ventilation.



Material: Sheet steel, primed, powder-coated in RAL

7035, sheet steel door



Dimensions: W x H x D: 600 x 461 x 460 mm



Installation clearance height: 9 U



Manufacturer: Rittal
Type: TE Wall Box, 9 U   TE 7000760
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
