Text for tenders: TE Wall Box, 12 U


TE Wall Box, 12 U



One-piece 19" wall-mounted enclosure with rear panel

open for cable entry purposes, front steel sheet door

including 3524 E security lock, 482.6 mm (19")

mounting angles fitted at front, depth of inside

door edge can be adjusted over 25 mm to 110 mm,

round cable entry openings between several enclosures,

or used for service work access but closed off by

covers, 3 corner cutouts at top and bottom at rear,

optional use for cable entry, vent slots in side for

passive ventilation.



Material: Sheet steel, primed, powder coated in RAL

7035, sheet steel door



Dimensions: W x H x D: 600 x 595 x 460 mm



Installation clearance height: 12 U



Manufacturer: Rittal
Type: TE Wall Box, 12 U   TE 7000770
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
