Text for tenders: TE 7000 network enclosure, 24 U, W x D 800 x 800 mm


TE 7000 network enclosure, 24 U, W x D 800 x 800 mm

TE 7000 network enclosure

Screw-fastened, dismountable enclosure design based on

self-supporting 482.6 mm (19") mounting angles, which

simultaneously form the enclosure frame.

Modular roof and base frames that can be connected

together using 482.6 mm (19") mounting frames to form a

supporting enclosure frame. Quick-release, lockable

side panels, including 3524 E security lock.

Front glazed door, with 4 mm safety glass, rear sheet

steel door. Both include 2-point locking rod, recessed

handle, 3524 E security lock, can be exchanged for

Ergoform S-handle for integrating a semi-cylinder if

required. Door catch position can also be changed; 130

door opening angle.

Roof plate with integrated brush strip; ready to

connect up fan-and-filter unit including thermostat

control is an optional upgrade.

Two depth adjustable 482.6 mm (19") mounting frames

with integrated 25 mm system punching are used for the

internal assembly. The 19" mounting frame is infinitely

selectable.

200 kg maximum load capability per mounting level, max.

400 kg for each rack.

The enclosure system is a bayed system. A base/plinth

can be fitted as an option.

Supply includes: Enclosure including plinth and spacer

bolts for raising the roof.

Material: Sheet steel

Dimensions: W x H x D: 800 x 1200 x 800 mm

Installation clearance height: 24 U

Protection category: IP 20



Manufacturer: Rittal
Type: TE 7000 network enclosure, 24 U, W x D 800 x 800 mm   TE 7000840
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
