Text for tenders: Server rack TE 7000, 24 U, WHD (mm) 600x1200x1000


Server rack TE 7000, 24 U, WHD (mm) 600x1200x1000

Server rack TE 7000, 24 U:

Screw-fastened, dismountable enclosure design based

on self-supporting (482.6 mm) 19" mounting angles,

which simultaneously form the enclosure frame.

482.6 mm (19") mounting frames can be connected

together to form a supporting enclosure frame.

Plug-type, lockable side panels including

security lock 3524 E.

Roof-plate with cutout for optional fan integration

and brush strip for cable entry point.

Fan opening roof plate can be raised for passive

ventilation using spacers. Open base frame for

optional fitting of

module plates used with different versions.

Vented steel sheet door at front and rear.

Free ventilation area in perforated plate part 67%.

Both doors include 2-point locking rod, recessed

handle, 3524 E security lock, can be exchanged for

Ergoform S-handle for integrating a section

half-cylinder if required.Both doors include 2-point

locking rod, recessed handle, 3524 E security lock,

can be exchanged for Ergoform S-handle for integrating

a section half-cylinder if required. Door catch

position can also be changed; 130 door opening angle.

Two depth-adjustable 482.6 mm (19") mounting frames

with integrated 25 mm system punching at rear are

used for the internal assembly.

The 482.6 mm (19") mounting frame level spacing is

infinitely selectable.

350 kg maximum load capability per mounting level,

max. 700 kg for each rack.

The enclosure system is a bayed system. A base/plinth

can be fitted as an option.



Supply includes: Enclosure including levelling

feet and spacers for raising the roof.

Material: Sheet steel

Surface finish: Mounting frame dipcoat-primed,

enclosure panels powder-coated, RAL 7035

Dimensions: WxHxD: 600x1200x1000 mm

Installation clearance height : 24 U



Manufacturer: Rittal
Type: Server rack TE 7000, 24 U, WHD (mm) 600x1200x1000   DK 7000875
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
