Text for tenders: TE 7000 server enclosure, 42 U,


TE 7000 server enclosure, 42 U,

W x H x D (mm) = 800 x 2,000 x 1,000



TE 7000 server enclosure, 42 U:

Screw-fastened, dismountable enclosure design based

on self-supporting (482.6 mm) 19" mounting angles,

which simultaneously form the enclosure frame. The

482.6 mm (19") mounting frames can be connected

together to form a supporting enclosure frame.

Roofplate with cutout for optional fan integration

and brush strip for cable entry point. Fan opening

roofplate can be raised for passive ventilation using

spacers. Open base frame for optional fitting of

module plates used with different versions.

Ventilated steel sheet door at front and rear. Free

ventilation area in perforated plate part . 67%

Both doors include 2-point locking rod, recessed

handle, 3524 E security lock, can be exchanged for

Ergoform S-handle for integrating a section

half-cylinder if required. Door catch position can

also be changed; 130 door opening angle.

Two depth adjustable 482.6 mm (19") mounting frames

with integrated 25 mm system punching at rear are

used for the internal assembly.

The 482.6 mm (19") mounting frame level spacing is

infinitely selectable.

350 kg maximum load capability per mounting level,

max. 700 kg for each rack.

The enclosure system is a bayed system. A base/plinth

can be fitted as an option.



Supply includes: Enclosure including levelling feet

and spacer bolts for raising the roof.

Material: sheet steel

Surface: Dip-coated mounting frame, powder coated

flat surface, RAL 7035

Dimensions: W x H x D: 800 x 2,000 x 1,000 mm

Installation clearance height: 42U



Manufacturer: Rittal
Type: TE 7000 server enclosure, 42 U,   DK 7000892
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
