Text for tenders: Open distributor frame, 42 U, with 482.6 mm (19")


Open distributor frame, 42 U, with 482.6 mm (19")

mounting levels (clearance width 450 mm, fixing

measurement 465 mm).

Open distributor frame for network distribution, cable

management, server station etc.

Screw on, dismountable construction based on self-

supporting 482.6 mm (19")- mounting angles (clearance

width 450 mm, fixing measurement 465 mm).

Roof and base frames that can be connected together

using 482.6 mm (19") mounting frames to form a

supporting unit.

Two continuously variable depth adjustable 482.6 mm

(19") mounting frames with integrated 25 mm system

punching are used for the assembly.

Distance between levels in supplied state 495 mm.

Open roof frame with 1 added cable routing trough,

open base frame with levelling feet to compensate for

floor irregularities.

Roof and base frames with inner all-round system

punching for individual configuration, 2 punched

sections fitted in the width.

350 kg load capacity per mounting level, max. 700 kg

for each rack.

The system is bayable, a plinth can be fitted as an

option.



Supply includes:

Frame including levelling feet,

cable routing trough



Material:Sheet steel

Surface finish: Mounting frame, electrophoretic

dipcoat primed, panels painted, RAL 7035



Dimensions WxHxD: 800x2000+100x800 mm



Maximum installation height: 42 U



Make/model Rittal

Type: Text for tender for TE 7000 open,

42 U, WxD (mm) 800x 800, TE 7000934

or equivalent



Manufacturer: Rittal
Type: Open distributor frame, 42 U, with 482.6 mm (19")   DK 7000934
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
