Text for tenders: Open distributor frame, 42 U, with 482.6 mm (19")


Open distributor frame, 42 U, with 482.6 mm (19")

mounting levels (clearance width 450 mm, fixing

measurement 465 mm)

Open distributor frame for network distribution, cable

management, server station etc.

Screw on, dismountable construction based on self-

supporting 482.6 mm (19")- mounting angles (clearance

width 450mm, fixing measurement 465 mm). Roof and base

frames that can be connected together using 482.6 mm

(19") mounting frames to form a supporting unit. Two

continuously variable depth adjustable 482.6 mm (19")

mounting frames with integrated 25 mm system punching

are used for the assembly. Distance between levels in

supplied state 745 mm. Open roof frame with 3 added

cable routing troughs, open base frame with levelling

feet to compensate for floor irregularities.

Roof and base frames with inner all-round system

punching for individual configuration, 2 punched

sections fitted in the width. 350 kg load capability

per mounting level, max. 700 kg for each rack. The

system is bayable, a plinth can be fitted as an option.

Package includes: Frame including levelling feet, 3

cable routing troughs

Material: Sheet steel, mounting frames electrophoretic

dipcoat primed, panels painted, RAL 7035

Dimensions W x H x D: 800x2000+100x1000 mm

Maximum clearance height: 42 U



Manufacturer: Rittal
Type: Open distributor frame, 42 U, with 482.6 mm (19")   TE 7000944
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
