Text for tenders: Open distributor frame, 76 SU, with metric mounting


Open distributor frame, 76 SU, with metric mounting

levels (clearance width 500 mm, fixing measurement

515 mm)

Open distributor frame for network distribution, cable

management, server station etc.

Screw on, dismountable construction based on self-

supporting metric mounting angles (clearance width 500

mm, fixing measurement 515 mm). Roof and base frames

that can be connected together using metric mounting

frames to form a supporting unit. Two continuously

variable depth adjustable metric mounting frames with

integrated 25 mm system punching are used for the

assembly.

Distance between levels in supplied state 745 mm. Open

roof frame with 3 added cable routing troughs, open

base frame with levelling feet to compensate for floor

irregularities. Roof and base frames with inner all-

round system punching for individual configuration, 2

punched sections fitted in the width. 350 kg load

capability per mounting level, max. 700 kg for each

rack. The system is bayable, a plinth can be fitted as

an option.

Package includes: Frame including levelling feet, 3

cable routing troughs

Material: Sheet steel, mounting frames electrophoretic

dipcoat primed, panels painted, RAL 7035

Dimensions: W x H x D: 600x2200+100x1000 mm

Maximum clearance height: 82 SU



Manufacturer: Rittal
Type: Open distributor frame, 76 SU, with metric mounting   TE 7000962
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
