Text for tenders: Modular FM wall-mounted distributor


Modular FM wall-mounted distributor

FM wall-mounted distributor of 1.5 mm sheet steel, with gland plates at

the bottom for cable entry, door of 2 mm

sheet steel with 2 cam locks and double-bit insert, interchangeable door

hinging. In the rear of the wall-mounted distributor fitted horizontally

to 2 vertical punched rails: 1 earth rail, 1 cable clamp rail, 1 punched

rail

to accommodate cable shunting rings, two punched rails to accommodate FM

system towers, FM system strips.

Three different FM systems can be installed in the wall-mounted

distributor:

system towers for AT&T Connector System 110, 600 paired wires at

the maximum per enclosure or system rods for LSA-Plus profile modules

2/10, 500 paired wires at the maximum per enclosure, or system strips.

The following connection systems may be mounted on the system strips:

DIN connector strips, 170 mm mounting dimension (120 paired wires at the

maximum) or cable retainers or mounting troughs for LSA connection

technology (500 paired wires at the maximum) or dividing strips 71 (400

paired wires at the maximum).

Surface finish: RAL 7035, electrophoretic dipcoat-primed, textured

outside

Protection category: IP 55 nach EN 60 529/10.91.

Dimensions: W: 760 mm H: 760 mm D: 300 mm



Manufacturer: Rittal
Type: Modular FM wall-mounted distributor   DK 7012535
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
