Text for tenders: C rails for 482.6 mm (19") mounting angles


C rails for 482.6 mm (19") mounting angles

The C rail is fastened across 482.6 mm (19") mounting angles. The cables

may be routed and fastened using cable ties, in line with system

requirements.

Material: sheet steel

Surface finish: passivated

Dimension: length 482.6 mm

Supply includes

Assembly parts



Manufacturer: Rittal
Type: C rails for 482.6 mm (19") mounting angles   DK 7016100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________