Text for tenders: Cable clamp rails for 482.6 mm (19 inch) mounting angles


Cable clamp rails for 482.6 mm (19 inch) mounting angles

The cable clamp rail is fastened across 482.6 mm (19 inch) mounting

angles. The cables may be routed and fastened using cable ties, in line

with system requirements.

Material: sheet steel

Surface finish: passivated

Dimension: length 482.6 mm

Supply includes: Assembly parts



Manufacturer: Rittal
Type: Cable clamp rails for 482.6 mm (19 inch) mounting angles   DK 7016110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________