Text for tenders: Cable clamp straps for large swing frames and racks


Cable clamp straps for large swing frames and racks

Cable clamp strap for large swing frames and racks with 482.6 mm (19")

mounting angles.

The cable clamp strap is mounted behind a 482.6 mm (19")large swing

frame or behind 482.6 mm (19") mounting angles. The cables may be

fastened and routed 250 mm behind the 482.6 mm (19") mounting angles

using cable ties, in line with system requirements.

Material: sheet steel

Surface finish: passivated

Dimension: length 482.6 mm

Supply includes: Assembly parts



Manufacturer: Rittal
Type: Cable clamp straps for large swing frames and racks   DK 7016120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
