Text for tenders: Cable clamp straps for network enclosures with 482.6 mm (19") mounting


Cable clamp straps for network enclosures with 482.6 mm (19") mounting

angles.

The cable clamp strap is fitted across 482.6 mm (19") mounting angles.

The cables may be fastened and routed 100 mm behind the 482.6 mm (19")

mounting angles using cable ties, in line with system requirements.

Material: sheet steel

Surface finish: passivated

Dimension: length 482.6 mm

Supply includes: Assembly parts



Manufacturer: Rittal
Type: Cable clamp straps for network enclosures with 482.6 mm (19") mounting   DK 7016130
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
