Text for tenders: Cable clamping, variable, C-rail version


Cable clamping, variable, C-rail version



Cable clamp rail, length-adjustable, for flexible

attachment irrespective of the enclosure system used.

Variable attachment of 450 - 800 mm.

The cable clamping takes place by means of fixing with

cable clamps in the C-section.



Dimensions: L(mm): 450 - 800 mm

Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Cable clamping, variable, C-rail version   DK 7016140
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________