Text for tenders: Cable clamp, variable, T-head version


Cable clamp, variable, T-head version



Cable clamp rail, length-adjustable, for flexible

attachment irrespective of the enclosure system used.

Variable attachment of 450 - 800 mm.

The cable clamping occurs by means of fixing to T-

heads.





Dimensions: L(mm): 450 - 800 mm

Sheet steel, zinc-plated, passivated



Manufacturer: Rittal
Type: Cable clamp, variable, T-head version   DK 7016150
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________