Text for tenders: Universal mounting bracket to accommodate connection systems


Universal mounting bracket to accommodate connection systems

with pitch pattern of 22.5 mm and 17.5 mm. The universal mounting

brackets of stainless steel

can be fitted on FM system strips or in FM small distributors. The angle

brackets can be moved closer together or further apart, allowing strips

of varying length to be inserted.

Material: stainless steel



Manufacturer: Rittal
Type: Universal mounting bracket to accommodate connection systems   DK 7031100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
