Text for tenders: Universal mounting bracket to accommodate connection systems


Universal mounting bracket to accommodate connection systems

with pitch pattern of 25 mm, 22.5 mm and 16 mm. The universal mounting

brackets of stainless steel can be fitted on FM system strips or in FM

small distributors. The angle brackets can be moved closer together or

further apart, allowing strips of varying length to be inserted.

Material: stainless steel



Manufacturer: Rittal
Type: Universal mounting bracket to accommodate connection systems   DK 7031101
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
