Text for tenders: FM system strips, H 1625 mm


FM system strips, H 1625 mm

For mounting in a modular wall-mounted distributor or a distribution

enclosure or for user-specific solutions. The

FM system strip features a 25 mm DIN 43 660 pitch pattern on the sides.

Shunting rings, cable shunting rings or cable shunting strips may be

fitted here.

Two shunting rings (105 x 70 mm) are mounted on the FM system strip.

The following systems may be mounted on the FM system strip:

o   DIN connector strips to DIN 47614, soldering lug strips to DIN 41499

, LSA-Plus

    connector strips 1/20 to DIN 47608 with 170 mm mounting dimension:

160 paired wires

o   Cable retainers or mounting troughs for LSA-Plus-connection

technology: 650 paired wires

o   dividing strip 71 for vertical mounting, 290 mm mounting dimension:

500 paired wires.

Material: sheet steel, zinc-plated, passivated

Length: 1625 mm



Manufacturer: Rittal
Type: FM system strips, H 1625 mm   DK 7038500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
