Text for tenders: UPS PMC 40 482.6 mm (19 inch) basic unit, type 1


UPS PMC 40 482.6 mm (19 inch) basic unit, type 1

Compact, modular and enclosure-independent mounting

frame for the three-phase UPS system PMC 40. Suitable

for operating 1 UPS module (10 kW). It is not

possible to achieve a n+1 redundancy. With decentral

electronic bypass switch devices. Power consumption:

1 x 10. The frame allows

the direct mounting in the 482.6 mm (19 inch) level,

combined population with other hardware in the same

rack is possible. The frame also allows the

installation of a battery pack in 4 drawers.

Battery fuses and manual bypasses (inspection switch)

have to be arranged in the lower part of the frame.

In addition there are two racks for communication

cards

(SNMP) for remote control, one RS 232 and a USB

interface and several floating contacts in the lower

section.



Technical specifications:



Max output: 10 kW

Safety: EN 62040-1.1, EN 60950-1

EMC: EN 62040-2, EN 61000-3-2 EN 61000-3-3,

EN 61000-6-2

Input: 3 x 400/230 V +N





Protection category: IP 20

Stored energy time: Variable

Battery type: VLRA, 12V / 7Ah

Weight, incl. batteries: approx. 160 kg

Autonomy time: 100% load, 6 min;

50 % load, 14 min.

Width: 485 mm (19 inch)

Depth:  740 mm

Height: 11 U (approx.488 mm)



Bypass: Electronic bypass, manually

integrated



Make/model: Rittal type: UPS PMC 40 type 1,

DK 7040.010 or equivalent



Manufacturer: Rittal
Type: UPS PMC 40 482.6 mm (19 inch) basic unit, type 1   DK 7040010
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
