Text for tenders: UPS PMC 40 482.6 mm (19 inch) basic unit, type 2


UPS PMC 40 482.6 mm (19 inch) basic unit, type 2

Compact, modular and enclosure-independent mounting

frame for the three-phase UPS system PMC 40. Suitable

for operating 1 UPS module (10 or 20 kW). It is not

possible to achieve a n+1 redundancy. With decentral

electronic bypass switch devices. Power consumption:

1 x 10 / 20 kW (depending on module). The frame allows

the direct mounting in the 482.6 mm (19 inch) level,

combined population with other hardware in the same

rack is possible.



The frame also allows the installation of two battery

packs in 8 drawers. Battery fuses and manual bypasses

(inspection switch) have to be arranged in the lower

part of the frame. In addition there are two racks for

communication cards (SNMP) for remote control, one RS

232 and a USB interface and several floating contacts

in the lower section.





Technical specifications:



Max output: 10 / 20 kW (depending on module)

Safety: EN 62040-1.1, EN 60950-1

EMC: EN 62040-2, EN 61000-3-2 EN 61000-3-3, EN

61000-6-2

Input: 3 x 400/230 V +N



Protection category: IP 20

Stored energy time: Variable

Battery type: VLRA, 12 V / 7 Ah

Weight, incl.batteries:

approx. 260 kg

Autonomy time:

100% load: 15 / 5 min (at 10 / 20 kW module)

50 % load: 35 / 15 min (at 10 / 20 kW module)

Width: 485 mm (19 inch)

Depth:  740 mm

Height: 15 U (approx. 667 mm)



Bypass: Electronic bypass, manually integrated



Make/model: Rittal type: USV PMC 40 type 2,

DK 7040.020 or equivalent



Manufacturer: Rittal
Type: UPS PMC 40 482.6 mm (19 inch) basic unit, type 2   DK 7040020
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
