Text for tenders: UPS PMC 40 482.6 mm (19 inch) basic unit, type 3


UPS PMC 40 482.6 mm (19 inch) basic unit, type 3

Compact, modular and enclosure-independent mounting

frame for the three-phase UPS system PMC 40. Suitable

for operating of up to 2 UPS modules (10 kW each).

It is possible to achieve a n+1 redundancy. With

decentral electronic bypass switch devices. Power

consumption: 10 kw at n+1 redundancy,

20 kW without redundancy. The frame allows the

direct mounting in the 482.6 mm (19 inch) level,

combined population with other hardware in the same

rack is possible.



The frame also allows the installation of two battery

packs in 8 drawers. Battery fuses and manual bypasses

(inspection switch) have to be arranged in the lower

part of the frame. In addition there are two racks for

communication cards (SNMP) for remote control, one RS

232 and a USB interface and several floating contacts

in the lower section.





Technical specifications:



Max output: 20 without redundancy

Safety: EN 62040-1.1, EN 60950-1

EMC: EN 62040-2, EN 61000-3-2 EN 61000-3-3,

EN 61000-6-2

Input: 3 x 400/230 V +N



Protection category: IP 20

Stored energy time: Variable

Battery type: VLRA, 12 V / 7 Ah

Weight, incl.batteries: approx. 285 kg

Autonomy time: 100 % load 6 min.

50% load 14 min.

Width: 485 mm (19 inch)

Depth:  740 mm

Height: 18 U (approx. 800 mm)

Bypass: Electronic bypass, manually integrated



Make/model: Rittal type: UPS PMC 40 type 3,

DK 7040.030 or equivalent



Manufacturer: Rittal
Type: UPS PMC 40 482.6 mm (19 inch) basic unit, type 3   DK 7040030
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
